SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Most peripherals which are serviced by the PDMA follow the pattern of transferring 'X' bytes from a fixed, non-changing address in a burst 'Y' times for each triggering event that is received. The 'X' parameter is typically 1-16 bytes and the 'Y' parameter can be any integer up to 2048.