SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 12-96 summarizes the type of end of transfer per transfer mode and gives a reference to the appropriate section for details.
| Word count | TRANSMIT AND RECEIVE | TRANSMIT-ONLY | RECEIVE-ONLY |
|---|---|---|---|
| Yes | See Figure 12-83 | See Figure 12-85 | See Figure 12-86 |
| No | See Figure 12-84 | See Figure 12-85 | See Figure 12-87 |
The end of transfer sequences are described from the start of the channel.
In these sequences, some soft variables are used:
They are initialized before starting the channel.