SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The OSPI_FLASH_CMD_CTRL_REG register provides software means to access the FLASH device in a flexible and programmable manner. This is known as a STIG operation (Software Triggered Instruction Generator). The instruction opcode, number of address bytes (if any), the address itself, number of dummy cycles (if any), number of write data bytes (if any), the write data itself and the number of read data bytes (if any) can be programmed. Once these have been programmed, software can trigger the command via OSPI_FLASH_CMD_CTRL_REG[0] CMD_EXEC_FLD bit and wait for its acceptance by polling OSPI_FLASH_CMD_CTRL_REG[1] CMD_EXEC_STATUS_FLD bit. When CMD_EXEC_STATUS_FLD bit turns de-asserted, another STIG can be triggered. This method of accessing the FLASH is the typical mechanism that software would use to access the FLASH device’s registers, as well as for performing ERASE operations. It can also be used to access the FLASH array itself, although the maximum of 8 data bytes may be read or written at any one time, defined in the Flash Command Write and Read Data registers (OSPI_FLASH_RD_DATA_LOWER_REG, OSPI_FLASH_RD_DATA_UPPER_REG, OSPI_FLASH_WR_DATA_LOWER_REG and OSPI_FLASH_WR_DATA_UPPER_REG). This number of bytes can be extended for Read Data commands using additional STIG Memory Bank controlled by OSPI_FLASH_CMD_CTRL_REG[2] STIG_MEM_BANK_EN_FLD and OSPI_FLASH_COMMAND_CTRL_MEM_REG.
Commands issued using this interface have a higher priority than all other READ accesses coming from data interface, and will therefore interrupt any READ commands being requested by the indirect or direct controllers.