SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
As a Root Port, PCIe core is the master of PCIe subsystem. If the device hardware and the software is reset and re-initialized, the system does not get additional benefit of keeping the PCIe subsystem alive as all context information is lost. So, this mode is not supported.