The DECODER decoder supports the following decoding schemes:
- HEVC
- H.264
- MPEG-4
- WMV-9
- VC-1
- MPEG-2
- H.263
- DivX
- AVS
- RealVideo
- VP8
- VP6
- Sorenson
- JPEG
The DECODER also features:
- Hardware scaling
- 90°, 180°, 270° rotation support
- Software driver runs on main host processor (no dedicated middle-ware processor is required as in previous decoder generation)
- Support secure playback (differentiated access to secure data space secure streams), enforced via device level firewalls controlled by DMSC.