SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The VirtSS contains PVUs, which are peripheral virtualization units. The PVU is IPA, intermediate physically addressed, so only translations using that address type will reach the PVU input bus. The PVU is then programmed for each virtid table, per VM, and all the translations, which are similar to LPAE pages. The PVU will then map the input address to a table and page and translate the address of the output transaction to the programmed physical address. The PVU output bus goes right back to the VirtSS CBASS to be routed to the new target.