SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
A step is enabled or disabled via the ADC_STEPENABLE register. The system software should only write to the ADC_STEPENABLE register when the ADC is disabled or the FSM sequencer is idle. Therefore, it may be necessary to disable the ADC before updating the ADC_STEPENABLE register if the FSM sequencer is executing back-to-back steps where it never enters idle.