SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 4-19 shows configuration pins assignment to functions when boot mode is the QSPI on OSPI mode.
| BOOTMODE Pins | Field | Value | Description | MCU Only=1 Value |
|---|---|---|---|---|
| 6 | Port | 0 | Port 1 | 0 |
| 1 | Port 0 | |||
| 5 | Iclk | 0 | Iclock source external | 0 |
| 1 | Iclock source internal | |||
| 4 | Csel | 0 | CS 0 | 0 |
| 1 | CS 1 |
Table 4-20 summarizes the OSPI pin configuration done by ROM code for QSPI boot device on port 0.
| Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Index | Rx En/Dis | Tx En/Dis | Pinmux Sel |
|---|---|---|---|---|---|---|---|
| MCU_OSPI0_CLK0 | MCU_OSPI0_CLK | Disable | Up | 0 | Disable | Enable | 0 |
| MCU_OSPI0_LBCLKO | MCU_OSPI0_LBCLKO | Disable | Up | 0 | Enable | Enable | 0 |
| MCU_OSPI0_DQS | MCU_OSPI0_DQS | Disable | Up | 0 | Enable | Disable | 0 |
| MCU_OSPI0_D0 | MCU_OSPI0_D0 | Enable | Up | 0 | Enable | Enable | 0 |
| MCU_OSPI0_D1 | MCU_OSPI0_D1 | Enable | Up | 0 | Enable | Enable | 0 |
| MCU_OSPI0_D2 | MCU_OSPI0_D2 | Enable | Up | 0 | Enable | Enable | 0 |
| MCU_OSPI0_D3 | MCU_OSPI0_D3 | Enable | Up | 0 | Enable | Enable | 0 |
| MCU_OSPI0_CSn0 | MCU_OSPI0_CSn0 | Enable | Up | 0 | Disable | Enable | 0 |
| MCU_OSPI0_CSn1 | MCU_OSPI0_CSn1 | Enable | Up | 0 | Disable | Enable | 0 |
| MCU_OSPI1_LBCLK0 | MCU_OSPI0_CSn2 | Enable | Up | 0 | Disable | Enable | 1 |
| MCU_OSPI1_DQS | MCU_OSPI0_CSn3 | Enable | Up | 0 | Disable | Enable | 1 |
Table 4-21 summarizes the OSPI pin configuration done by ROM code for QSPI boot device on port 1.
| Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Index | Rx En/Dis | Tx En/Dis | Pinmux Sel |
|---|---|---|---|---|---|---|---|
| MCU_OSPI1_CLK0 | MCU_OSPI1_CLK | Disable | Up | 0 | Disable | Enable | 0 |
| MCU_OSPI1_LBCLKO | MCU_OSPI1_LBCLKO | Disable | Up | 0 | Enable | Enable | 0 |
| MCU_OSPI1_D0 | MCU_OSPI1_D0 | Enable | Up | 0 | Enable | Enable | 0 |
| MCU_OSPI1_D1 | MCU_OSPI1_D1 | Enable | Up | 0 | Enable | Enable | 0 |
| MCU_OSPI1_D2 | MCU_OSPI1_D2 | Enable | Up | 0 | Enable | Enable | 0 |
| MCU_OSPI1_D3 | MCU_OSPI1_D3 | Enable | Up | 0 | Enable | Enable | 0 |
| MCU_OSPI1_CSn0 | MCU_OSPI1_CSn0 | Enable | Up | 0 | Disable | Enable | 0 |
| MCU_OSPI1_CSn1 | MCU_OSPI1_CSn1 | Enable | Up | 0 | Disable | Enable | 0 |