SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The block diagram of PCIe subsystem is shown in Figure 6-65. The subsystem comprises of these major components – the PCIe Core with AXI interfaces, bridges to connect to the system CBASS0 interconnect master and slave interfaces, bridges to connect the system CBASS0 configuration interfaces, additional logic to implement the Precision Time Measurement (PTM), user configuration and interrupt, and RAMs to support the controller FIFOs.
Figure 12-193 PCIe Subsystem Block
DiagramFigure 12-193 also shows example data flows in the PCIe subsystem, where: