Integrated in the MAIN domain one instance of 9-port Gigabit Ethernet Switch (CPSW) subsystem provides Ethernet packet communication for the device. CPSW provides the following features:
- Eight Ethernet ports with selectable SGMII, RGMII and RMII interfaces and an internal Communications Port Programming Interface (CPPI) port
- Synchronous 10/100/1000 Mbit operation
- Flexible logical FIFO-based packet buffer structure
- Support of eight priority level Quality Of Service (QOS) - 802.1p
- Support for Audio/Video Bridging (P802.1Qav/D6.0 and 802.1Qaz)
- Ethernet port reset isolation
- Support for IEEE 1588 Clock Synchronization (2008 Annex D, Annex E and Annex F)
- Differentiated Services Code Point (DSCP) Priority Mapping (IPv4 and IPv6)
- IPV4/IPV6 UDP/TCP checksum offload
- Priority Based Flow Control (802.1QBB) and Flow Control (802.3x) Support
- Wire rate switching (802.1d)
- Store and Forward Switching
- Non-Blocking switch fabric
- Support of Time Sensitive Network - IEEE P802.3br/D2.0 Interspersing Express Traffic and IEEE 802.1Qbv/D2.2 Enhancements for Scheduled Traffic
- Address Lookup Engine (ALE) with 1024 ALE table entries
- EtherStats and 802.3 Stats Remote Network Monitoring (RMON) statistics gathering (per port statistics)
- Maximum frame size of 2020 bytes
- Management Data Input/Output (MDIO) module for PHY Management
- Host port CPPI Streaming Packet Interface
- Digital loopback and FIFO loopback modes supported
- Emulation support
- Full duplex mode supported in 10/100/1000 Mbps. Half-duplex mode supported only in 10/100 Mbps modes only.
- RAM Error Detection and Correction (SECDED)