SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
There are two ADC modules integrated in the device MCU domain - MCU_ADC0 and MCU_ADC1. Figure 12-3 shows the integration of MCU_ADC0 and MCU_ADC1.
Table 12-3 through Table 12-5 summarize the integration of MCU_ADC0 and MCU_ADC1 in device MCU domain.
| Module Instance | Attributes | |||
| Power Sleep Controller | Power Domain | Module Domain | Interconnect | |
| MCU_ADC0 | WKUP_PSC0 | PD0 | LPSC15 | MCU_CBASS0 |
| MCU_ADC1 | WKUP_PSC0 | PD0 | LPSC16 | MCU_CBASS0 |
| Clocks | ||||
| Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
| MCU_ADC0 | MCU_ADC0_VBUS_CLK | MCU_SYSCLK0/3 | WKUP_PLLCTRL0 | MCU_ADC0 interface clock |
| MCU_ADC0_SYS_CLK | MCU_SYSCLK0/2 | WKUP_PLLCTRL0 | MCU_ADC0 system clock | |
| MCU_ADC0_CLK | WKUP_HFOSC0_CLKOUT | WKUP_HFOSC0 | MCU_ADC0 clock. Output of multiplexer, see Figure 12-3, ADC Integration. Multiplexer control is provided via CTRLMMR_MCU_ADC0_CLKSEL[1-0] CLK_SEL bit field. Default state is HFOSC0_CLKOUT. | |
| MCU_PLL1_HSDIV1_CLKOUT | MCU_PLL1 | |||
| MCU_PLL0_HSDIV1_CLKOUT | MCU_PLL0 | |||
| MCU_EXT_REFCLK0 | I/O pin | |||
| MCU_ADC1 | MCU_ADC1_VBUS_CLK | MCU_SYSCLK0/3 | WKUP_PLLCTRL0 | MCU_ADC1 interface clock |
| MCU_ADC1_SYS_CLK | MCU_SYSCLK0/2 | WKUP_PLLCTRL0 | MCU_ADC1 system clock | |
| MCU_ADC1_CLK | WKUP_HFOSC0_CLKOUT | WKUP_HFOSC0 | MCU_ADC1 sampling clock. Output of multiplexer, see Figure 12-3, ADC Integration. Multiplexer control is provided via CTRLMMR_MCU_ADC1_CLKSEL[1-0] CLK_SEL bit field. Default state is HFOSC0_CLKOUT. | |
| MCU_PLL1_HSDIV1_CLKOUT | MCU_PLL1 | |||
| MCU_PLL0_HSDIV1_CLKOUT | MCU_PLL0 | |||
| MCU_EXT_REFCLK0 | I/O pin | |||
| Resets | ||||
| Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
| MCU_ADC0 | MCU_ADC0_RST | MOD_G_RST | LPSC15 | MCU_ADC0 reset |
| MCU_ADC1 | MCU_ADC1_RST | MOD_G_RST | LPSC16 | MCU_ADC1 reset |
| Interrupt Requests | |||||
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
| MCU_ADC0 | MCU_ADC0_GEN_LEVEL_0 | GIC500_SPI_IN_892 | COMPUTE_CLUSTER0 | MCU_ADC0 interrupt request | Level |
| PRU_ICSSG0_PR1_SLV_INTR_IN_2 | PRU-ICSSG0 | ||||
| PRU_ICSSG1_PR1_SLV_INTR_IN_2 | PRU-ICSSG1 | ||||
| C66SS0_INTRTR0_IN_398 | C66SS0_INTRTR0 | ||||
| C66SS1_INTRTR0_IN_398 | C66SS1_INTRTR0 | ||||
| R5FSS0_INTRTR0_IN_115 | R5FSS0_INTRTR0 | ||||
| R5FSS1_INTRTR0_IN_115 | R5FSS1_INTRTR0 | ||||
| MCU_R5FSS0_CORE0_INTR_IN_6 | MCU_R5FSS0_CORE0 | ||||
| MCU_R5FSS0_CORE1_INTR_IN_6 | MCU_R5FSS0_CORE1 | ||||
| MCU_ADC0_ECC_CORRECTED_ERR_LEVEL_0 | MCU_ESM0_LVL_IN_10 | MCU_ESM0 | MCU_ADC0 ECC corrected error interrupt request | Level | |
| MCU_ADC0_ECC_UNCORRECTED_ERR_LEVEL_0 | MCU_ESM0_LVL_IN_11 | MCU_ESM0 | MCU_ADC0 ECC uncorrected error interrupt request | Level | |
| MCU_ADC1 | MCU_ADC1_GEN_LEVEL_0 | GIC500_SPI_IN_893 | COMPUTE_CLUSTER0 | MCU_ADC1 interrupt request | Level |
| PRU_ICSSG0_PR1_SLV_INTR_IN_3 | PRU-ICSSG0 | ||||
| PRU_ICSSG1_PR1_SLV_INTR_IN_3 | PRU-ICSSG1 | ||||
| C66SS0_INTRTR0_IN_399 | C66SS0_INTRTR0 | ||||
| C66SS1_INTRTR0_IN_399 | C66SS1_INTRTR0 | ||||
| R5FSS0_INTRTR0_IN_116 | R5FSS0_INTRTR0 | ||||
| R5FSS1_INTRTR0_IN_116 | R5FSS1_INTRTR0 | ||||
| MCU_R5FSS0_CORE0_INTR_IN_7 | MCU_R5FSS0_CORE0 | ||||
| MCU_R5FSS0_CORE1_INTR_IN_7 | MCU_R5FSS0_CORE1 | ||||
| MCU_ADC1_ECC_CORRECTED_ERR_LEVEL_0 | MCU_ESM0_LVL_IN_12 | MCU_ESM0 | MCU_ADC1 ECC corrected error interrupt request | Level | |
| MCU_ADC1_ECC_UNCORRECTED_ERR_LEVEL_0 | MCU_ESM0_LVL_IN_13 | MCU_ESM0 | MCU_ADC1 ECC uncorrected error interrupt request | Level | |
| DMA Events | |||||
| Module Instance | Module DMA Event | Destination DMA Event Input | Destination | Description | Type |
| MCU_ADC0 | MCU_ADC0_FIFO0 | ADC12_MCU_0_RX_0 | PDMA_ADC_MCU_0 | MCU_ADC0 receive request line | Pulse |
| MCU_ADC0_FIFO1 | ADC12_MCU_0_RX_1 | PDMA_ADC_MCU_0 | MCU_ADC0 receive request line | Pulse | |
| MCU_ADC1 | MCU_ADC1_FIFO0 | ADC12_MCU_1_RX_0 | PDMA_ADC_MCU_0 | MCU_ADC1 receive request line | Pulse |
| MCU_ADC1_FIFO1 | ADC12_MCU_1_RX_1 | PDMA_ADC_MCU_0 | MCU_ADC1 receive request line | Pulse | |