SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The CSI_RX_IF will perform management of the stop and halt control to the pixel stream during functional operation to allow any stream to change the virtual channel or data type information that the stream will process.
Figure 12-1145 Stream Reconfiguration Using Start Stop Start FlowThe CSI_RX_IF will use the monitor control or STOP mechanism to stop the stream processing at the end of the active frame. The stream monitor, configuration and interrupt registers can be redefined and then the stream restarted. The pixel interface will begin processing at the next frame start.
Figure 12-1146 Stream Start and Stop Using Monitor Control