SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 2-4 shows the WKUP domain memory map.
The memory locations not shown in Table 2-4 are either unallocated or reserved and not used. Accesses to these locations are not recommended and should be avoided.
| Region Name | Start Address | End Address | Size |
|---|---|---|---|
| WKUP_PSC0 | 0x0042000000 | 0x0042000FFF | 4 KB |
| WKUP_PLLCTRL0 | 0x0042010000 | 0x00420101FF | 512 B |
| WKUP_VTM0_MMR_VBUSP_CFG1 | 0x0042040000 | 0x00420403FF | 1 KB |
| WKUP_VTM0_MMR_VBUSP_CFG2 | 0x0042050000 | 0x00420503FF | 1 KB |
| WKUP_DDPA0 | 0x0042060000 | 0x00420603FF | 1 KB |
| WKUP_ESM0_CFG | 0x0042080000 | 0x0042080FFF | 4 KB |
| WKUP_GPIO1 | 0x0042100000 | 0x00421000FF | 256 B |
| WKUP_GPIO0 | 0x0042110000 | 0x00421100FF | 256 B |
| WKUP_I2C0_CFG | 0x0042120000 | 0x00421200FF | 256 B |
| WKUP_GPIOMUX_INTRTR0_CFG | 0x0042200000 | 0x00422003FF | 1 KB |
| WKUP_UART0 | 0x0042300000 | 0x00423001FF | 512 B |
| WKUP_CBASS0_ERR | 0x0042400000 | 0x00424003FF | 1 KB |
| WKUP_CBASS_FW0_ERR | 0x0042404000 | 0x00424043FF | 1 KB |
| WKUP_ECC_AGGR0_ECC_AGGR | 0x0042410000 | 0x00424103FF | 1 KB |
| WKUP_VTM0_ECCAGGR_CFG | 0x0042810000 | 0x00428103FF | 1 KB |
| WKUP_TIMEOUT_INFRA0_CFG | 0x0042900000 | 0x00429003FF | 1 KB |
| WKUP_CTRL_MMR0_CFG0 | 0x0043000000 | 0x004301FFFF | 128 KB |
| WKUP_CBASS0_FW | 0x0045020000 | 0x004502FFFF | 64 KB |
| WKUP_CBASS0_GLB | 0x0045B02000 | 0x0045B023FF | 1 KB |