SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 2-5 through Table 2-8 show the processors view memory maps.
The memory locations not shown in Table 2-5 through Table 2-8 are either unallocated or reserved and not used. Accesses to these locations are not recommended and should be avoided.
| Region Name | Start Address | End Address | Size |
|---|---|---|---|
| ARMSS_ATCM | 0x00000000 | 0x00007FFF | 32 KB |
| ARMSS_RAT_REGION0 | 0x00008000 | 0x01FFFFFF | 32736 KB |
| ARMSS_NON_RAT_SOC_REGION0 | 0x02000000 | 0x02FFFFFF | 16 MB |
| ARMSS_RAT_REGION1 | 0x03000000 | 0x0BFFFFFF | 144 MB |
| ARMSS_NON_RAT_SOC_REGION1 | 0x0C000000 | 0x0FF7FFFF | 65024 KB |
| ARMSS_VIC_CFG | 0x0FF80000 | 0x0FF83FFF | 16 KB |
| ARMSS_NON_RAT_SOC_REGION2 | 0x0FF84000 | 0x0FF8FFFF | 48 KB |
| ARMSS_RAT_CFG | 0x0FF90000 | 0x0FF90FFF | 4 KB |
| ARMSS_NON_RAT_SOC_REGION3 | 0x0FF91000 | 0x0FFFFFFF | 444 KB |
| ARMSS_RAT_REGION2 | 0x10000000 | 0x4100FFFF | 802880 KB |
| ARMSS_BTCM | 0x41010000 | 0x41017FFF | 32 KB |
| ARMSS_RAT_REGION3 | 0x41018000 | 0x7FFFFFFF | 1032096 KB |
| ARMSS_RAT_REGION4 | 0x80000000 | 0xFFFFFFFF | 2 GB |
| Region Name | Start Address | End Address | Size |
|---|---|---|---|
| C66_COREPAC_L2 | 0x00800000 | 0x00847FFF | 288 KB |
| C66_COREPAC_L1P | 0x00E00000 | 0x00E07FFF | 32 KB |
| C66_COREPAC_L1D | 0x00F00000 | 0x00F07FFF | 32 KB |
| C66_COREPAC_ICFG | 0x01000000 | 0x01BFFFFF | 12 MB |
| C66_COREPAC_EXTERNAL_CFG | 0x01C00000 | 0x025FFFFF | 10 MB |
| C66_COREPAC_C66_RATCFG | 0x07FF0000 | 0x07FFFFFF | 64 KB |
| C66_COREPAC_XMC_MMR | 0x08000000 | 0x0800FFFF | 64 KB |
| C66_COREPAC_XMC_EDI | 0x08010000 | 0x0801FFFF | 64 KB |
| C66_COREPAC_RAT_REGION | 0x20000000 | 0xFFFFFFFF | 3584 MB |
| Region Name | Start Address | End Address | Size |
|---|---|---|---|
| PRU_ICSSG_RAT_REGION0 | 0x0040000 | 0xFFFFFFFF | 4194048 KB |
| PRU_ICSSG0_DRAM0_SLV_RAM | 0xB000000 | 0xB001FFF | 8 KB |
| PRU_ICSSG0_DRAM1_SLV_RAM | 0xB002000 | 0xB003FFF | 8 KB |
| PRU_ICSSG0_PR1_RTU0_PR1_RTU0_IRAM_RAM | 0xB004000 | 0xB005FFF | 8 KB |
| PRU_ICSSG0_PR1_RTU1_PR1_RTU1_IRAM_RAM | 0xB006000 | 0xB007FFF | 8 KB |
| PRU_ICSSG0_RAT_SLICE0_CFG | 0xB008000 | 0xB008FFF | 4 KB |
| PRU_ICSSG0_RAT_SLICE1_CFG | 0xB009000 | 0xB009FFF | 4 KB |
| PRU_ICSSG0_RAM_SLV_RAM | 0xB010000 | 0xB01FFFF | 64 KB |
| PRU_ICSSG0_PR1_ICSS_INTC_INTC_SLV | 0xB020000 | 0xB021FFF | 8 KB |
| PRU_ICSSG0_PR1_PDSP0_IRAM | 0xB022000 | 0xB0220FF | 256 B |
| PRU_ICSSG0_PR1_PDSP0_IRAM_DEBUG | 0xB022400 | 0xB0224FF | 256 B |
| PRU_ICSSG0_PR1_RTU0_PR1_RTU0_IRAM | 0xB023000 | 0xB0230FF | 256 B |
| PRU_ICSSG0_PR1_RTU0_PR1_RTU0_IRAM_DEBUG | 0xB023400 | 0xB0234FF | 256 B |
| PRU_ICSSG0_PR1_RTU1_PR1_RTU1_IRAM | 0xB023800 | 0xB0238FF | 256 B |
| PRU_ICSSG0_PR1_RTU1_PR1_RTU1_IRAM_DEBUG | 0xB023C00 | 0xB023CFF | 256 B |
| PRU_ICSSG0_PR1_PDSP1_IRAM | 0xB024000 | 0xB0240FF | 256 B |
| PRU_ICSSG0_PR1_PDSP1_IRAM_DEBUG | 0xB024400 | 0xB0244FF | 256 B |
| PRU_ICSSG0_PR1_PROT_SLV | 0xB024C00 | 0xB024CFF | 256 B |
| PRU_ICSSG0_PR1_CFG_SLV | 0xB026000 | 0xB0261FF | 512 B |
| PRU_ICSSG0_PA_STAT_WRAP_PA_SLV_QSTAT | 0xB027000 | 0xB027FFF | 4 KB |
| PRU_ICSSG0_PR1_ICSS_UART_UART_SLV | 0xB028000 | 0xB02803F | 64 B |
| PRU_ICSSG0_PR1_TASKS_MGR_PRU0_PR1_TASKS_MGR_PRU0_MMR | 0xB02A000 | 0xB02A0FF | 256 B |
| PRU_ICSSG0_PR1_TASKS_MGR_RTU0_PR1_TASKS_MGR_RTU0_MMR | 0xB02A100 | 0xB02A1FF | 256 B |
| PRU_ICSSG0_PR1_TASKS_MGR_PRU1_PR1_TASKS_MGR_PRU1_MMR | 0xB02A200 | 0xB02A2FF | 256 B |
| PRU_ICSSG0_PR1_TASKS_MGR_RTU1_PR1_TASKS_MGR_RTU1_MMR | 0xB02A300 | 0xB02A3FF | 256 B |
| PRU_ICSSG0_PA_STAT_WRAP_PA_SLV_CSTAT | 0xB02C000 | 0xB02CFFF | 4 KB |
| PRU_ICSSG0_IEP0 | 0xB02E000 | 0xB02EFFF | 4 KB |
| PRU_ICSSG0_IEP1 | 0xB02F000 | 0xB02FFFF | 4 KB |
| PRU_ICSSG0_PR1_ICSS_ECAP0_ECAP_SLV | 0xB030000 | 0xB0300FF | 256 B |
| PRU_ICSSG0_PR1_MII_RT_PR1_MII_RT_CFG | 0xB032000 | 0xB0320FF | 256 B |
| PRU_ICSSG0_PR1_MII_RT_PR1_SGMII0_CFG_SGMII0 | 0xB032100 | 0xB0321FF | 256 B |
| PRU_ICSSG0_PR1_MII_RT_PR1_SGMII1_CFG_SGMII1 | 0xB032200 | 0xB0322FF | 256 B |
| PRU_ICSSG0_PR1_MDIO_V1P7_MDIO | 0xB032400 | 0xB0324FF | 256 B |
| PRU_ICSSG0_PR1_MII_RT_PR1_MII_RT_G_CFG_REGS_G | 0xB033000 | 0xB033FFF | 4 KB |
| PRU_ICSSG0_PR1_PDSP0_IRAM_RAM | 0xB034000 | 0xB037FFF | 16 KB |
| PRU_ICSSG0_PR1_PDSP1_IRAM_RAM | 0xB038000 | 0xB03BFFF | 16 KB |
| PRU_ICSSG0_PA_STAT_WRAP_PA_SLV | 0xB03C000 | 0xB03C0FF | 256 B |
| Region Name | Start Address | End Address | Size |
|---|---|---|---|
| MCU_ARMSS_ATCM | 0x00000000 | 0x00007FFF | 32 KB |
| MCU_ARMSS_RAT_REGION0 | 0x00008000 | 0x40007FFF | 1 GB |
| MCU_ARMSS_NON_RAT_SOC_REGION0 | 0x40008000 | 0x40F87FFF | 15872 KB |
| MCU_ARMSS_VIC_CFG | 0x40F80000 | 0x40F83FFF | 16 KB |
| MCU_ARMSS_NON_RAT_SOC_REGION1 | 0x40F84000 | 0x40F8FFFF | 48 KB |
| MCU_ARMSS_RAT_CFG | 0x40F90000 | 0x40F90FFF | 4 KB |
| MCU_ARMSS_NON_RAT_SOC_REGION2 | 0x40F91000 | 0x40FFFFFF | 444 KB |
| MCU_ARMSS_RAT_REGION1 | 0x41000000 | 0x4100FFFF | 64 KB |
| MCU_ARMSS_BTCM | 0x41010000 | 0x41017FFF | 32 KB |
| MCU_ARMSS_RAT_REGION3 | 0x41018000 | 0x7FFFFFFF | 1032096 KB |
| MCU_ARMSS_RAT_REGION4 | 0x80000000 | 0xFFFFFFFF | 2 GB |