Product details

Sample rate (max) (Msps) 100 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 200 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.6 Power consumption (typ) (mW) 126 Architecture Pipeline SNR (dB) 47 ENOB (bit) 7.5 SFDR (dB) 63 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 100 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 200 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.6 Power consumption (typ) (mW) 126 Architecture Pipeline SNR (dB) 47 ENOB (bit) 7.5 SFDR (dB) 63 Operating temperature range (°C) -40 to 85 Input buffer No
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Single-ended Input
  • Internal Sample-and-hold Function
  • Low Voltage (Single +3V) Operation
  • Small Package
  • Power-down Feature

Key Specifications

  • Resolution 8 bits
  • Maximum Sampling Frequency 100 Msps (Min)
  • DNL 0.4 LSB (Typ)
  • ENOB 7.4 Bits (Typ) at fIN = 41 MHz
  • THD –60 dB (Typ)
  • Power Consumption
    • Operating 1.3 mW/Msps (Typ)
    • Power Down: 1 mW (Typ)

All trademarks are the property of their respective owners.

  • Single-ended Input
  • Internal Sample-and-hold Function
  • Low Voltage (Single +3V) Operation
  • Small Package
  • Power-down Feature

Key Specifications

  • Resolution 8 bits
  • Maximum Sampling Frequency 100 Msps (Min)
  • DNL 0.4 LSB (Typ)
  • ENOB 7.4 Bits (Typ) at fIN = 41 MHz
  • THD –60 dB (Typ)
  • Power Consumption
    • Operating 1.3 mW/Msps (Typ)
    • Power Down: 1 mW (Typ)

All trademarks are the property of their respective owners.

The ADC08100 is a low-power, 8-bit, monolithic analog-to-digital converter with an on-chip track-and-hold circuit. Optimized for low cost, low power, small size and ease of use, this product operates at conversion rates of 20 Msps to 100 Msps with outstanding dynamic performance over its full operating range while consuming just 1.3 mW per MHz of clock frequency. That's just 130 mW of power at 100 Msps. Raising the PD pin puts the ADC08100 into a Power Down mode where it consumes just 1 mW.

The unique architecture achieves 7.4 Effective Bits with 41 MHz input frequency. The excellent DC and AC characteristics of this device, together with its low power consumption and single +3V supply operation, make it ideally suited for many imaging and communications applications, including use in portable equipment. Furthermore, the ADC08100 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC08100's reference ladder are available for connections, enabling a wide range of input possibilities. The digital outputs are TTL/CMOS compatible with a separate output power supply pin to support interfacing with 3V or 2.5V logic. The digital inputs (CLK and PD) are TTL/CMOS compatible. The output format is straight binary

The ADC08100 is offered in a 24-lead plastic package (TSSOP) and is specified over the industrial temperature range of −40°C to +85°C.

The ADC08100 is a low-power, 8-bit, monolithic analog-to-digital converter with an on-chip track-and-hold circuit. Optimized for low cost, low power, small size and ease of use, this product operates at conversion rates of 20 Msps to 100 Msps with outstanding dynamic performance over its full operating range while consuming just 1.3 mW per MHz of clock frequency. That's just 130 mW of power at 100 Msps. Raising the PD pin puts the ADC08100 into a Power Down mode where it consumes just 1 mW.

The unique architecture achieves 7.4 Effective Bits with 41 MHz input frequency. The excellent DC and AC characteristics of this device, together with its low power consumption and single +3V supply operation, make it ideally suited for many imaging and communications applications, including use in portable equipment. Furthermore, the ADC08100 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC08100's reference ladder are available for connections, enabling a wide range of input possibilities. The digital outputs are TTL/CMOS compatible with a separate output power supply pin to support interfacing with 3V or 2.5V logic. The digital inputs (CLK and PD) are TTL/CMOS compatible. The output format is straight binary

The ADC08100 is offered in a 24-lead plastic package (TSSOP) and is specified over the industrial temperature range of −40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet ADC08100 8-Bit, 20 Msps to 100 Msps, 1.3 mW/Msps A/D Converter datasheet (Rev. I) 02 May 2013
EVM User's guide ADC08xx0 Evaluation Module User's Guide (Rev. A) 10 Jul 2017
More literature Die D/S ADC08100 MDC 8-Bit, 20Msps To 100Msps, 1.3Mw/Msps A/D Converter 06 Sep 2012
White paper Easing the ADC Selection Process 01 Mar 2001

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos