Each Proxy supports the following
features:
- Provides proxy buffers to store
large data bursts that a host can only access in smaller amounts.
- Keeps the large data coherent
until the complete data has been accessed.
- Allows for interleaved access
between multiple hosts using multiple proxies.
- Each target has pre-configured
number of channels, size of each channel, and address offset. See Table 10-470.