SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Figure 12-1956 and Figure 12-1957 show typical MCU_FSS0 applications.
Table 12-3877 describes the MCU_FSS0 I/O signals.
FSS Interface | I/O Signals | ||||
---|---|---|---|---|---|
OSPI (OSPI0 ) | For more information about OSPI I/O signals, see OSPI I/O Signals. | ||||
HyperBus interface | For more information about HyperBus interface I/O signals, see Table 12-4057. |
For more information on the OSPI environment, see OSPI Environment.
For more information on the HyperBus environment, see HyperBus Environment.
For more information about device level signals (pull-up/down resistors, buffer type, multiplexing and others), see tables Pin Attributes and Pin Multiplexing in the device-specific Datasheet.