SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Each step can be configured, via the respective ADC_STEPCONFIG_j register, to sample an input 1, 2, 4, 8, or 16 times and provide an average data value. If a step is configured to sample more than once, the additional samples are taken back-to-back immediately after the first sample. However, open delay is only applied to the first sample while sample delay is applied to all samples. Once the last sample has been taken the average data value will be stored in the FIFO.