SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Figure 12-2089 shows an asynchronous single-read operation on an AAD-multiplexed device.
For formulas to calculate timing parameters, see Section 12.3.4.5.6.1, GPMC Timing Parameters Formulas.
Table 12-4173 lists the timing bit fields to set up to configure the GPMC in asynchronous single write mode.
When the GPMC generates a read access to an AAD-multiplexed device, all address bits are driven onto the address/data bus in two separate phases. The first phase is used for the MSB address and is qualified with nOE driven low. The first address phase ends at the first nOE deassertion time. The second phase for LSB address is qualified with nOE driven high. The second address phase ends at the second nOE assertion time, when the DIR signal goes from OUT to IN.
The nCS and DIR signals are controlled in the same way as for an asynchronous single-read operation on an address/data-multiplexed device.