SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Some of the GPMC features described in this section may not be supported on this family of devices. For more information, see GPMC Not Supported Features.
The GPMC interconnect interface is a pipelined interface including a 16 × 32-bit word write buffer.
Any system host can issue external access requests through the GPMC.
The device system can issue the following requests through this interface:
Only linear burst transactions are supported; interleaved burst transactions are not supported. Only power-of-two-length precise bursts 2 × 32, 4 × 32, 8 × 32, and 16 × 32, with the burst base address aligned on the total burst size, are supported (this limitation applies to incrementing bursts only).
This interface also provides one interrupt and one DMA request line for specific event control.
It is recommended to program the GPMC_CONFIG1_i[24-23] ATTACHEDDEVICEPAGELENGTH bit field according to the page length of the effective attached device and to enable the GPMC_CONFIG1_i[31] WRAPBURST bit if the attached device supports wrapping burst.
It is possible, however, to emulate wrapping burst on a nonwrapping memory by providing relevant addresses within the page or by splitting transactions. Bursts larger than the memory page length are chopped into multiple burst transactions. Because of the alignment requirements, a page boundary is never crossed.