SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The standard Message ID (11-bit ID) filtering flow is shown in Figure 12-2739. Section 12.4.4.4.10.5, Standard Message ID Filter Element describes the standard Message ID filter element.
The Remote Transmission Request (RTR) and Extended Identifier (XTD) bits of the received frames are compared against the list of configured filter elements. This is controlled by the following registers: