SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Figure 12-3051 shows the ECC aggregator block diagram.
The ECC aggregator is connected to one or more ECC endpoints each of which has assigned a unique ID used when the endpoint is accessed for status information or configuration. The ECC aggregator provides software access to all ECC related registers through its memory mapped slave configuration interface while the serial interface is used to communicate with the ECC endpoints. Upon detection of single or double-bit error the corresponding interrupt line is asserted.