SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Each step can be configured to operate in SW Enabled mode or HW Enabled mode independently via the most significant bit of the MODE bit-field in the respective ADC_STEPCONFIG_j register. However, the hardware event source is applied globally to all HW Enabled steps and configured via the ADC_CONTROL register.
The user can configure each step to begin immediately after the step is enabled by software (SW Enabled), or wait for a hardware event to occur (HW Enabled).
The EXT_TRIGGER0/1 input signals are used by HW Enabled steps. The trigger inputs have the option of being sourced from a device input pin or several on-device peripherals via a multiplexer controlled by TRIG_SEL of the respective CTRLMMR_ADC0_CTRL register. When this option is selected, the hardware event will be triggered after the EXT_TRIGGER0/1 input signals transitions from low to high and is held high for a period greater than two cycles of SYS_CLK. This hardware event will only schedule one complete sequence, even for continuous mode. If HW Enabled steps need to be executed again, a new hardware event must be generated after the previously triggered sequence has completed.
SW Enabled steps can be preempted by HW Enabled steps when the HW_PREEMPT bit in the ADC_CONTROL register is set.