SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The Interrupt Mapping Block accepts ordinally numbered events (0-N) and converts those ordinal event numbers into a status register number and bit number pair that is then used to manipulate the specified bit in the Status Registers block.