SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
There is a timeout queue each for reads an writes. Whenever a new transaction is submitted it is pushed onto the timeout queue with the correct eon (see Section 3.3.6.2.1.4). Whenever a transaction completes, it is popped off of the timeout queue. Whenever the head element of a timeout queue has an eon equal to the current eon, that transaction is considered timed-out. It is flushed by proxying back responses.