SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Three divisor values are:
Table 12-759 lists the IrDA baud rate settings.
Baud Rate | IR Mode | Baud Multiple | Encoding | DLH, DLL (Decimal) | Actual Baud Rate | Error (%) | Source Jitter (%) | Pulse Duration |
---|---|---|---|---|---|---|---|---|
2.4 kbps | SIR | 16x | 3/16 | 1250 | 2.4 kbps | 0 | 0 | 78.1 µs |
9.6 kbps | SIR | 16x | 3/16 | 312 | 9.6153 kbps | +0.16 | 0 | 19.5 µs |
19.2 kbps | SIR | 16x | 3/16 | 156 | 19.231 kbps | +0.16 | 0 | 9.75 µs |
38.4 kbps | SIR | 16x | 3/16 | 78 | 38.462 kbps | +0.16 | 0 | 4.87 µs |
57.6 kbps | SIR | 16x | 3/16 | 52 | 57.692 kbps | +0.16 | 0 | 3.25 µs |
115.2 kbps | SIR | 16x | 3/16 | 26 | 115.38 kbps | +0.16 | 0 | 1.62 µs |
0.576 Mbps | MIR | 41×/42× | 1/4 | 2 | 0.5756 Mbps(1) | 0 | +1.63/-0.80 | 416 ns |
1.152 Mbps | MIR | 41×/42× | 1/4 | 1 | 1.1511 Mbps(1) | 0 | +1.63/-0.80 | 208 ns |
4 Mbps | FIR | 6× | 4 PPM | – | 4 Mbps | 0 | 0 | 125 ns |
Baud rate error and source jitter table values do not include 48-MHz reference clock error and jitter.