SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
ALE sends many statistics along with the frame routing so the CPSW can count them on a per port basis. There are many reasons to drop frames the below drop events are individually counted in CPSW per port statistics counters. For more infomraiton on ALE statistics please refer to the CPSW Network Statistics section.