SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Since MCAN buffers are stored in linear memory, the burst mode for MCAN is a simple linear burst across the transfer window. The max burst size is set to the 72 byte size of the MCAN buffer. This will allow a full MCAN packet to be read out as a single burst.