SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The GTC can generate periodic push events for global time synchronization at up to half the GTC_CLK frequency. The frequency of the events is determined by selecting one of the counter bits through the internal [64:1] mux, which is controlled through the GTC_PUSHEVT[5-0] EXPBIT_SEL bit field.