SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
This is the High Speed (HS) mode where the eMMC CLK is set to 50 MHz. To emulate the Interface timing, a Hold time is inserted on Transmit data lines by using the Phase shifted Tx Clock. The amount of phase shift can be from 1 to 16 Taps. In this mode, the TX Clock Phase shift is being performed by using one of the first 16-taps of the DLL TXCLK Phases. The Phase shifting on the RX path is disabled in this mode.