SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
When a timer is no longer in use, the timer should be disabled with the respective TIMERMGR_CONTROL_j_k enable bit.
A disabled timer does not stop the time for that timer relative to the counter, and its current value is considered invalid once disabled. A timer should not be disabled and then subsequently re-enabled without reprogramming/re-setting, as it may timeout unexpectedly.