SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The Ethernet port can operate in half duplex or full duplex in 10/100 Mbit modes, and can operate in full duplex only in 1000 Mbit mode. Pause frame support is included in 10/100/1000/10G Mbit modes as configured by the host.