SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
70:64 | 63 | 62 | 61:60 | 59:0 |
IGNMBITS | RESERVED | (1h) | ENTRY_TYPE (2h) | IPV6ADR[127:68] |
Ignore Multicast Bits (IGNMBITS)
Indication that the Multicast Address has ignored bits.
Table Entry Type (ENTRY_TYPE)
2h: VLAN entry
IPv6 Address - upper 64 bits (IPV6ADR[127:68])
This address is plit into three fields in the IPv6 High and IPv6 Low table entry. Any ignored bits must be zero in the table entry(s).