SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 2-5 and Table 2-6 show the processors view memory maps.
The memory locations not shown in Table 2-5 and Table 2-6 are either unallocated or reserved and not used. Accesses to these locations are not recommended and should be avoided.
Region Name | Start Address | End Address | Size |
---|---|---|---|
R5FSS0_ATCM | 0x00000000 | 0x00007FFF | 32 KB |
R5FSS0_RAT_REGION0 | 0x00008000 | 0x01FFFFFF | 32736 KB |
R5FSS0_NON_RAT_SOC_REGION0 | 0x02000000 | 0x03FFFFFF | 32 MB |
R5FSS0_RAT_REGION1 | 0x04000000 | 0x0EFFFFFF | 176 MB |
R5FSS0_NON_RAT_SOC_REGION1 | 0x0F000000 | 0x0FF7FFFF | 15872 KB |
R5FSS0_VIC_CFG | 0x0FF80000 | 0x0FF83FFF | 16 KB |
R5FSS0_NON_RAT_SOC_REGION2 | 0x0FF84000 | 0x0FF8FFFF | 48 KB |
R5FSS0_RAT_CFG | 0x0FF90000 | 0x0FF90FFF | 4 KB |
R5FSS0_NON_RAT_SOC_REGION3 | 0x0FF91000 | 0x0FFFFFFF | 444 KB |
R5FSS0_RAT_REGION2 | 0x10000000 | 0x4100FFFF | 802880 KB |
R5FSS0_BTCM | 0x41010000 | 0x41017FFF | 32 KB |
R5FSS0_RAT_REGION3 | 0x41018000 | 0x7FFFFFFF | 1032096 KB |
R5FSS0_RAT_REGION4 | 0x80000000 | 0xFFFFFFFF | 2 GB |
Region Name | Start Address | End Address | Size |
---|---|---|---|
MCU_R5FSS0_ATCM | 0x00000000 | 0x00007FFF | 32 KB |
MCU_R5FSS0_RAT_REGION0 | 0x00008000 | 0x40007FFF | 1 GB |
MCU_R5FSS0_NON_RAT_SOC_REGION0 | 0x40008000 | 0x40F87FFF | 15872 KB |
MCU_R5FSS0_VIC_CFG | 0x40F80000 | 0x40F83FFF | 16 KB |
MCU_R5FSS0_NON_RAT_SOC_REGION1 | 0x40F84000 | 0x40F8FFFF | 48 KB |
MCU_R5FSS0_RAT_CFG | 0x40F90000 | 0x40F90FFF | 4 KB |
MCU_R5FSS0_NON_RAT_SOC_REGION2 | 0x40F91000 | 0x40FFFFFF | 444 KB |
MCU_R5FSS0_RAT_REGION1 | 0x41000000 | 0x4100FFFF | 64 KB |
MCU_R5FSS0_BTCM | 0x41010000 | 0x41017FFF | 32 KB |
MCU_R5FSS0_RAT_REGION3 | 0x41018000 | 0x7FFFFFFF | 1032096 KB |
MCU_R5FSS0_RAT_REGION4 | 0x80000000 | 0xFFFFFFFF | 2 GB |