SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Each step can be configured to operate in one-shot or continuous mode via the least significant bit of the MODE bit-field of the respective ADC_STEPCONFIG_j register. Steps configured for one-shot mode will perform a single conversion before being disabled by the FSM sequencer. Steps configured for continuous mode will automatically be re-enabled by the FSM sequencer after each conversion until disabled by software.