SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Figure 5-650, Figure 5-651, and Figure 5-652 shows the integration of PRG_PP modules.
Table 5-1328 through Table 5-1330 summarize the integration of the PRG_PP modules in the device.
Module Instance | Attributes | |
Power Sleep Controller | Power Domain | |
PRG_PP_MCU | No PSC interface | PD0 (WKUP_PSC0) |
PRG_PP_POR | No PSC interface | PD0 (WKUP_PSC0) |
PRG_PP_MAIN | No PSC interface | PD0 (WKUP_PSC0) |
Clocks | ||||
Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
PRG_PP_MCU | PRG_PP_MCU_CLK | CLK_12M_RC | WKUP_RC_OSC_12M | Clock from internal RC oscillator |
PRG_PP_POR | PRG_PP_POR_CLK | CLK_12M_RC | WKUP_RC_OSC_12M | Clock from internal RC oscillator |
PRG_PP_MAIN | PRG_PP_MAIN_CLK | CLK_12M_RC | WKUP_RC_OSC_12M | Clock from internal RC oscillator |
Resets | ||||
Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
PRG_PP_MCU | PRG_PP_MCU_POR_RST | MCU_PORz | MCU_PORz pin | PRG_PP_MCU Power-On Reset |
PRG_PP_POR | PRG_PP_POR_POR_RST | MCU_PORz | MCU_PORz pin | PRG_PP_POR Power-On Reset |
PRG_PP_MAIN | PRG_PP_MAIN_POR_RST | MCU_PORz | MCU_PORz pin | PRG_PP_POR Power-On Reset |
Event ID | From | To: |
---|---|---|
64 | WKUP_PRG_MCU_3POKS0_POK_PGOOD_UV_OUT_N_TO_ESM_0 | VMON_CAP_MCU_GEN_UV |
65 | WKUP_PRG_MCU_3POKS0_POK_PGOOD_OV_OUT_N_TO_ESM_0 | VMON_CAP_MCU_GEN_OV |
66 | WKUP_PRG_MCU_3POKS0_POK_PGOOD_UV_OUT_N_TO_ESM_1 | VDDSHV_WKUP_GEN_UV |
67 | WKUP_PRG_MCU_3POKS0_POK_PGOOD_OV_OUT_N_TO_ESM_1 | VDDSHV_WKUP_GEN_OV |
68 | WKUP_PRG_MCU_3POKS0_POK_PGOOD_UV_OUT_N_TO_ESM_2 | VDDR_MCU_UV |
69 | WKUP_PRG_MCU_3POKS0_POK_PGOOD_OV_OUT_N_TO_ESM_2 | VDDR_MCU_OV |
.. | .. | .. |
72 | WKUP_PRG_MCU0_POK_PGOOD_UV_OUT_N_TO_ESM_0 | VDD_MCU_UV |
… | … | … |
74 | WKUP_PRG_MCU0_POK_PGOOD_UV_OUT_N_TO_ESM_1 | VDDA_POR_WKUP_OV |
… | … | … |
76 | WKUP_PRG_MCU0_POK_PGOOD_UV_OUT_N_TO_ESM_2 | VDDA_POR_WKUP_UV |
… | … | … |
78 | WKUP_PRG_MCU0_POK_PGOOD_UV_OUT_N_TO_ESM_3 | VDDA_PMIC_IN_UV |
… | … | … |
80 | WKUP_PRG_MCU0_POK_PGOOD_UV_OUT_N_TO_ESM_4 | VDD_MCU_OV |
… | … | … |
88 | WKUP_PRG0_POK_PGOOD_UV_OUT_N_TO_ESM_0 | VMON_EXT_MAIN1P8_UV |
89 | WKUP_PRG0_POK_PGOOD_OV_OUT_N_TO_ESM_0 | VMON_EXT_MAIN1P8_OV |
90 | WKUP_PRG0_POK_PGOOD_UV_OUT_N_TO_ESM_1 | VMON_EXT_MAIN3P3_UV |
91 | WKUP_PRG0_POK_PGOOD_OV_OUT_N_TO_ESM_1 | VMON_EXT_MAIN3P3_OV |
92 | WKUP_PRG0_POK_PGOOD_UV_OUT_N_TO_ESM_2 | VDD_CORE_UV |
93 | WKUP_PRG0_POK_PGOOD_OV_OUT_N_TO_ESM_2 | VDD_CORE_OV |
94 | WKUP_PRG0_POK_PGOOD_UV_OUT_N_TO_ESM_3 | VDD_CPU_UV |
95 | WKUP_PRG0_POK_PGOOD_OV_OUT_N_TO_ESM_3 | VDD_CPU_OV |
96 | WKUP_PRG0_POK_PGOOD_UV_OUT_N_TO_ESM_4 | VDDR_CORE_UV |
97 | WKUP_PRG0_POK_PGOOD_OV_OUT_N_TO_ESM_4 | VDDR_CORE_OV |
98 | WKUP_PRG0_POK_PGOOD_UV_OUT_N_TO_ESM_5 | POK_VMON_EXT_UV |
99 | WKUP_PRG0_POK_PGOOD_OV_OUT_N_TO_ESM_5 | POK_VMON_EXT_OV |