SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The I3C controller supports private data transfers in Single Data Rate with SCL frequencies up to 10.375 MHz. It supports all types of SDR transfers and provides hardware built-in features for transfers to I3C slave devices with limited maximum SCL frequency. Before any private transfer to the slave devices occurs, bus mode and SCL prescalers shall be programmed properly. Controller also provides vendor extension to the basic transfers which simplifies addressing internal registers of slave devices. To take advantage of this extension, the I3C controller must communicate with the slave devices supporting such transmission scheme.
The extension, called XMIT modes, combines standard private write and read frames to pass the slave register sub-address in addition to the actual payload. Four transmit modes are designed for specific usage:
In addition to the multiple transmit modes, I3C controller has an option to provide 16-bit address of the internal register in slave device to support slaves with more than 256 internal addresses.
For arbitration priorities management, private SDR commands may use Broadcast Command Header or not. This is controlled by BCH field of command descriptor.