SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The functionaliy of the MCU_CTRL_MMR0 kick protection registers is same as described in Section 5.1.3.3.1.2. For more details, refer to that section.
Table 5-464 summarizes the MCU_CTRL_MMR0 kick protection registers.
Register | Partition(1) | Unlock Value | Offset Range |
---|---|---|---|
CTRLMMR_MCU_LOCK0_KICK0 | Partition 0 | 68EF 3490h | 0000h to 1FFFh |
CTRLMMR_MCU_LOCK0_KICK1 | Partition 0 | D172 BC5Ah | |
CTRLMMR_MCU_LOCK1_KICK0 | Partition 1 | 68EF 3490h | 4000h to 5FFFh |
CTRLMMR_MCU_LOCK1_KICK1 | Partition 1 | D172 BC5Ah | |
CTRLMMR_MCU_LOCK2_KICK0 | Partition 2 | 68EF 3490h | 8000h to 9FFFh |
CTRLMMR_MCU_LOCK2_KICK1 | Partition 2 | D172 BC5Ah | |
CTRLMMR_MCU_LOCK3_KICK0 | Partition 3 | 68EF 3490h | C000h to DFFFh |
CTRLMMR_MCU_LOCK3_KICK1 | Partition 3 | D172 BC5Ah | |
CTRLMMR_MCU_LOCK4_KICK0 | Partition 4 | 68EF 3490h | 1 0000h to 1 1FFFh |
CTRLMMR_MCU_LOCK4_KICK1 | Partition 4 | D172 BC5Ah |