SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
When CPSW is configured as a store and forward switch, the switch latency is defined as the amount of time between the end of packet reception of the received packet to the start of the output packet transmit.
The store and forward latency is shown in Table 12-207:
| Mode | Latency |
|---|---|
| Gig (1000) | 880 ns |
| 100 | 1.3 µs |
| 10 | 6.5 µs |