SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
XON1/ADDR1 Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| UART0 | 0280 0010h |
| UART1 | 0281 0010h |
| UART2 | 0282 0010h |
| UART3 | 0283 0010h |
| UART4 | 0284 0010h |
| UART5 | 0285 0010h |
| UART6 | 0286 0010h |
| WKUP_UART0 | 2B30 0010h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| XON_WORD1 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | XON_WORD1 | R/W | 0h | Used to store the 8-bit XON1 character in UART modes and ADDR1 address 1 for IrDA modes. Reset Source: mod_g_arstn |