SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Indicates enabled Main Domain DSP processing elements on the device
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4300 2064h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | DEVICE_FEATURE1_C7X_CORE1_PROXY | DEVICE_FEATURE1_C7X_CORE0_PROXY | |||||
| NONE | R | R | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:18 | RESERVED | NONE | 0h | Reserved |
| 17 | DEVICE_FEATURE1_C7X_CORE1_PROXY | R | 0h | C7x1 Availability Field values (others are reserved): 1'b0 - Not available 1'b1 - Available Reset Source: mod_por_rst_n |
| 16 | DEVICE_FEATURE1_C7X_CORE0_PROXY | R | 0h | C7x0 Availability Field values (others are reserved): 1'b0 - Not available 1'b1 - Available Reset Source: mod_por_rst_n |
| 15:0 | RESERVED | NONE | 0h | Reserved |