SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
CRC Busy Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCRC64_0 | 3030 0038h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | CH4_BUSY | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | CH3_BUSY | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | CH2_BUSY | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CH1_BUSY | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:25 | RESERVED | NONE | 0h | Reserved |
| 24 | CH4_BUSY | R | 0h | During AUTO or Semi-CPU mode, the busy flag is set when the first data pattern of the block is compressed and remains set until the the last data pattern of the block is compressed. The flag is cleared when the last data pattern of the block is compressed. |
| 23:17 | RESERVED | NONE | 0h | Reserved |
| 16 | CH3_BUSY | R | 0h | During AUTO or Semi-CPU mode, the busy flag is set when the first data pattern of the block is compressed and remains set until the the last data pattern of the block is compressed. The flag is cleared when the last data pattern of the block is compressed. |
| 15:9 | RESERVED | NONE | 0h | Reserved |
| 8 | CH2_BUSY | R | 0h | During AUTO or Semi-CPU mode, the busy flag is set when the first data pattern of the block is compressed and remains set until the the last data pattern of the block is compressed. The flag is cleared when the last data pattern of the block is compressed. |
| 7:1 | RESERVED | NONE | 0h | Reserved |
| 0 | CH1_BUSY | R | 0h | During AUTO or Semi-CPU mode, the busy flag is set when the first data pattern of the block is compressed and remains set until the the last data pattern of the block is compressed. The flag is cleared when the last data pattern of the block is compressed. |