SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PID register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PADCFG_CTRL0 | 000F 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PID_MSB16 | |||||||
| R | |||||||
| 6180h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PID_MSB16 | |||||||
| R | |||||||
| 6180h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PID_MISC | PID_MAJOR | ||||||
| R | R | ||||||
| 0h | 2h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PID_CUSTOM | PID_MINOR | ||||||
| R | R | ||||||
| 0h | 15h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | PID_MSB16 | R | 6180h | Reset Source: mod_g_rst_n |
| 15:11 | PID_MISC | R | 0h | Reset Source: mod_g_rst_n |
| 10:8 | PID_MAJOR | R | 2h | Reset Source: mod_g_rst_n |
| 7:6 | PID_CUSTOM | R | 0h | Reset Source: mod_g_rst_n |
| 5:0 | PID_MINOR | R | 15h | Reset Source: mod_g_rst_n |