SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
CTI Application Trigger to Channel Enable Register 6
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 6000 1038h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TRIGINEN | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | R | 0h | Reserved, returns 0 |
| 3:0 | TRIGINEN | R/W | 0h | The CTI Trigger to Channel Enable Registers enable the signalling of an event on CTM channels when the core issues a trigger, CTITRIGIN, to the CTI There is one register for each of the eight CTITRIGIN inputs Within each register there is one bit for each of the four channels implemented These registers do not affect the application trigger operations |