SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Integration Test Trigger In and Flush In Acknowledge.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 6000 4EE4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | FLUSHINACK | TRIGINACK | |||||
| W | W | W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | W | 0h | Reserved, returns 0 |
| 1 | FLUSHINACK | W | 0h | Writing this register sets the value of FLUSHINACK. Reading it returns the value of FLUSHINACK. |
| 0 | TRIGINACK | W | 0h | Writing this register sets the value of TRIGINACK. Reading it returns the value of TRIGINACK. |