SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This is the override value of the rate for the input clock recovery loop 2. This contains the upper 16 bits of the rate input clock recovery loop
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| AASRC0 | 02D0 034Ch |
| AASRC1 | 02D4 034Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | OVERRIDE_RATE | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RATE_INT_HI | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RATE_INT_HI | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | RESERVED | R | 0h | Always read as 0 |
| 16 | OVERRIDE_RATE | R/W | 0h | This is the upper 16 bits of the integer multiple of the rate for the override clock recovery loop 2 |
| 15:0 | RATE_INT_HI | R/W | 0h | This is the upper 16 bits of the integer multiple of the rate for the override clock recovery loop 2 |