SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Status register displays the state of the RL2 module
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RL2_0 | 2500 0008h |
| RL2_0 | 2500 1008h |
| RL2_2 | 2500 2008h |
| RL2_3 | 2500 3008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| OK_TO_GO | RESERVED | ||||||
| R | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | OK_TO_GO | R | 0h | The ~iok_to_go status bit indicates the Tag/LRU Ram has been initialized and the cache is in an operable state. |
| 30:0 | RESERVED | NONE | 0h | Reserved |