SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Controls operation of the PMIC_LPM_EN pin
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 8080h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PMCTRL_SYS_PMIC_EN_WE | PMCTRL_SYS_PMIC_EN | PMCTRL_SYS_LPM_EN_WE | PMCTRL_SYS_LPM_EN | |||
| NONE | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 1h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:6 | RESERVED | NONE | 0h | Reserved |
| 5 | PMCTRL_SYS_PMIC_EN_WE | R/W | 0h | Unused Field - Value is Don't Care Reset Source: mod_g_rst_n |
| 4 | PMCTRL_SYS_PMIC_EN | R/W | 1h | Controls state of PMIC_LPM_EN_OUT when LPM_EN[2:0] is 000 Reset Source: mod_g_rst_n |
| 3 | PMCTRL_SYS_LPM_EN_WE | R/W | 0h | Unused Field - Value is Don't Care Reset Source: mod_g_rst_n |
| 2:0 | PMCTRL_SYS_LPM_EN | R/W | 0h | Controls whether PMIC_LPM_EN_OUT is driven by the pmic_en bit. Field values (others are reserved): 3'b000 - PMIC_LPM_EN_OUT controlled by pmic_en bit. Reset Source: mod_g_rst_n |