SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Acknowledge interprocessor communication interrupt to C71x core0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAIN_CTRL_MMR0 | 0010 2180h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| IPC_SRC_CLR_PROXY | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| IPC_SRC_CLR_PROXY | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| IPC_SRC_CLR_PROXY | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| IPC_SRC_CLR_PROXY | RESERVED | IPC_CLR_PROXY | |||||
| R/W1TC | NONE | R/W1TC | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | IPC_SRC_CLR_PROXY | R/W1TC | 0h | Read returns current value Write: 0 - No effect 1 - Clears both corresponding IPC_CLR and the IPC_SET bits Reset Source: mod_g_rst_n |
| 3:1 | RESERVED | NONE | 0h | Reserved |
| 0 | IPC_CLR_PROXY | R/W1TC | 0h | Read returns current value Write: 0 - No effect 1 - Clears both corresponding IPC_CLR and the IPC_SET bits Reset Source: mod_g_rst_n |