SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Device Generic Command Parameter Register This register indicates the device command parameter. This must be programmed before or along with the device command. The available device commands are listed in DGCMD register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 3100 C710h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PARAMETER | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PARAMETER | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PARAMETER | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PARAMETER | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | PARAMETER | R/W | 0h | PARAMETER Reset Source: rst_mod_g_rst_n |